HUBBELL POWER SYSTEMS
Image of 5510 BOLT, THIMBLEYE, STRAIGHT, 5/8in x 10in
Image of 5510 BOLT, THIMBLEYE, STRAIGHT, 5/8in x 10in

BOLT, THIMBLEYE, STRAIGHT, 5/8in x 10in

Brand: Chance

Catalog ID: 5510

Used in deadend applications with loop-type attachments.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 4" thread length and cone pointed end
  • Includes one square nut
  • Internal eye dimensions are 9/16" x 11/16"
  • Rated tensile strength is 12,400 lbs.
  • Hot dip galvanized per ASTM A-153
  • RUS listed, ao - Bolt, strand eye, straight (thimble eye)

Product details

General

Catalog Number

5510

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

12400 lb.

Type

Thimbleye Bolts

UPC

096359072690

Dimensions

Diameter

0.63 in

Diameter (Fraction)

5/8 in

Dimensions

12.500 in x 0.500 in x 1.500 in

Distance From Pole

N/A

Height

1.5 in

Length

12.5 in

Length - Threaded Area

4 in

Weight

1.41 lb

Width

0.5 in

Certifications And Compliance

Industry Standard(s)

ANSI C135.1

RUS Listed Reference

ao - Bolt, strand eye, straight (thimble eye)

Logistics

Pallet Quantity

1600

Resources and downloads

Specifications

Sales Drawings