HUBBELL POWER SYSTEMS
Image of PS5520 BOLT, THIMBLEYE, STRAIGHT, 5/8in x 20in

BOLT, THIMBLEYE, STRAIGHT, 5/8in x 20in

Brand: Chance

Catalog ID: PS5520

Used in deadend applications with loop-type attachments.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 6" thread length and cone pointed end
  • Includes one square nut
  • Internal eye dimensions are 9/16" x 11/16"
  • Rated tensile strength is 12,400 lbs.
  • Hot dip galvanized per ASTM A-153
  • RUS listed, ao - Bolt, strand eye, straight (thimble eye)

General

Catalog Number

PS5520

Material

Steel

Type

Thimbleye Bolts

UPC

096359639022

Dimensions

Distance From Pole

N/A

Length

20 in

Length Threaded Area

6 in

Weight

2.009 lb

Logistics

Carton Quantity

20

Pallet Quantity

800