HUBBELL POWER SYSTEMS
BOLT, THIMBLEYE, STRAIGHT, 5/8in x 8in
Image of PS5508CW BOLT, THIMBLEYE, STRAIGHT, 5/8in x 8in

BOLT, THIMBLEYE, STRAIGHT, 5/8in x 8in

Brand: Chance

Catalog ID: PS5508CW

Used in deadend applications with loop-type attachments.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 4" thread length and cone pointed end
  • Includes one square nut
  • Internal eye dimensions are 9/16" x 11/16"
  • Rated tensile strength is 12,400 lbs.
  • Hot dip galvanized per ASTM A-153
  • RUS listed, ao - Bolt, strand eye, straight (thimble eye)

General

Catalog Number

PS5508CW

Coating

Galvanized, CSA G164-M

Material

Steel

Tensile Strength

14100 lb.

Type

Thimbleye Bolts

UPC

096359805496

Dimensions

Diameter

0.63 in

Diameter (Fraction)

5/8 in

Distance From Pole

N/A

Length

8 in

Length Threaded Area

4

Weight

1.167 lb

Certifications And Compliance

Industry Standard(s)

CSA C83.63

Force Related

Tensile Strength

14100 lb.