


Brand: EMC
Catalog ID: EM-2030
Bonding Braid for Rehab of pedestals and aerial closures. Provides Bond when using heat shrinkable material. Braid flexibility allows cable to move.
Catalog Number
EM-2030
Material
Copper
Product Type
Bonding Braid with Eyelets
UPC
096359879015
Dimensions
25 ft x .735 in x .140 in
Height
.140 in
Length
25 ft
Weight
3.51 lb
Width
.735 in
Conductor Size
#6 AWG
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)