HUBBELL POWER SYSTEMS
Image of C4001877 8 in (203 mm) Round Boom Adapter
Image of C4001877 8 in (203 mm) Round Boom Adapter

8 in (203 mm) Round Boom Adapter

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4001877

Optional Round Boom Adapter for Altec Digger derricks with 8" Diameter Boom

  • Optional Adapter to attach C4000744 and T4001753 3 Phase Lifts to Altec Digger derricks with 8" diameter Boom
  • This is used to replace the square adapte
  • Goes on to round boom and alllows the square mast E4000748P to be attached at different angles

Product details

General

Catalog Number

C4001877

EU RoHS Indicator

No

Style

Boom Mounted Auxiliary Arm

UPC

096359017288

Dimensions

Weight

50 lb

WeightMetric

22.7 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads