
Brand: CHANCE Lineman Grade Tools
Catalog ID: H486310
Catalog Number
H486310
EU RoHS Indicator
No
Style
Bipod Boom Auxiliary Arm
UPC
096359040996
Dimensions
60.81 in x 11.94 in x 6.19 in
Dimensions Metric
1545 mm x 303 mm x 157 mm
Height
6.19 in
Height Metric
157 mm
Length
60.81 in
Length Metric
1545 mm
Weight
121 lb
Weight Metric
54.9 kg
Width
11.94 in
Width Metric
303 mm
EU RoHS Indicator
No