
Brand: Pencell
Catalog ID: DT304836GSY
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
DT304836GSY
Insulated?
No
Material
HDPE Plastic
Type
Below Ground Boxes
UPC
662037198718
Weight Load Rating
22,000/33,750 lb
Dimensions
48 in x 30 in x 36 in
Height
36 in
Length
48 in
Weight
154 lb
Width
30 in
Weight Load Rating
22,000/33,750 lb