HUBBELL POWER SYSTEMS
Image of B14121212A Box, FRP, 12"x12"x12", Tier 15

Box, FRP, 12"x12"x12", Tier 15

Brand: Quazite

Catalog ID: B14121212A

Quazite® FRP ANSI/SCTE 77 certified enclosure boxes, feature a high quality and lightweight fiberglass construction in a multitude of sizes and depths allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Combination of fiberglass base and polymer concrete ring and cover
  • Lightweight and durable
  • Fire and chemical resistant
  • Multiple styles and sizes available

General

Catalog Number

B14121212A

Insulated?

No

Load Rating (ANSI Tier)

T15

Material

Fiberglass

QuaziteFRP

Yes

Type

Below Ground Boxes

UPC

662037214432

Dimensions

Dimensions

12 in x 12 in x 12 in

Height

12 in

Length

12 in

Weight

31.5 lb

Width

12 in

Force Related

Load Rating (ANSI Tier)

T15