HUBBELL POWER SYSTEMS
Image of PM3636GS500 Box Pad, PM3636, HDPE

Box Pad, PM3636, HDPE

Brand: Pencell

Catalog ID: PM3636GS500

Hubbell Box Pads and Ground Sleeves provide a means to securely anchor and support the weight of pad-mounted electrical equipment.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and GRound Sleeves utilizing different materials to meet your needs

General

Catalog Number

PM3636GS500

Insulated?

No

Material

HDPE Plastic

Dimensions

Length

36 in

Weight

182 lb

Width

36 in