HUBBELL POWER SYSTEMS
Image of PB74764360036 Box Pad, Switchgear, Polymer Concrete

Box Pad, Switchgear, Polymer Concrete

Brand: Quazite

Catalog ID: PB74764360036

Switchgear Box Pad 74X76X36 w/43x60 Thrt

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

General

Catalog Number

PB74764360036

Insulated?

No

Material

Polymer Concrete

UPC

066203717517

Dimensions

Dimensions

76 in x 74 in x 36 in

Height

36 in

Length

76 in

Weight

1142 lb

Width

74 in