
Brand: Pencell
Catalog ID: PE1324GSI29
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
PE1324GSI29
Load Rating (ANSI Tier)
Pedestrian
Material
High Density Polythylene (HDPE)
Series
PE Series
Type
Below Ground Boxes
Dimensions
24 in x 13 in x 12 in
Height
12 in
Length
24 in
Weight
10 lb
Width
13 in
Load Rating (ANSI Tier)
Pedestrian