HUBBELL POWER SYSTEMS
Image of PE20GSI01 Box, PE20, HDPE
* Representative image
Image of PE20GSI01 Box, PE20, HDPE
play
play
play
Buy America(n) Qualified

Box, PE20, HDPE

Brand: Pencell

Catalog ID: PE20GSI01

PenCell load rated enclosure Boxes, also referred to as Ground sleeves, feature a high quality HDPE construction in a multitude of sizes and depths allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Lightweight and high strength structural foam HDPE
  • Durable, long lasting and UV-Resistant
  • HDPE or Polymer Concrete Cover options to meet different load-rating needs
  • Multiple styles and sizes available

Product details

General

Catalog Number

PE20GSI01

Color

Green

Insulated?

No

Material

HDPE Plastic

Type

Below Ground Boxes

UPC

662037199180

Dimensions

Dimensions

22 in x 14 in x 15 in

Height

15 in

Length

22 in

Weight

16 lb

Width

14 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Resources and downloads

Specifications

Sales Drawings

Media

Videos

play
Hubbell Power Systems In Depth: ANSI vs AASHTO
play
PenCell® Enclosures
play
Hubbell Power Systems How to Install Large Enclosures
play
PenCell® How It's Made
play
Hubbell Power Systems PG3660 Retrofit Kit
play
Hubbell Power Systems How to Install Small Enclosures
play
Quazite® Pre-Formed Polymer Concrete Box Collars
play
Hubbell Power Systems In Depth: ANSI-SCTE 77