
Brand: Quazite
Catalog ID: PT1324BA18BA
BABA Approved. Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
PT1324BA18BA
Insulated?
No
Load Rating (ANSI Tier)
T15
Material
Polymer Concrete
Type
Below Ground Boxes
Weight Load Rating
15,000/22,500 lb.
Dimensions
24 in x 13 in x 18 in
Height
18 in
Length
24 in
Weight
124.95 lb
Width
13 in
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2025)
Load Rating (ANSI Tier)
T15
Weight Load Rating
15,000/22,500 lb.