HUBBELL POWER SYSTEMS
Image of PG1324BA24 Box, Polymer Concrete, 13"x24"x24"
Buy America(n) Qualified

Box, Polymer Concrete, 13"x24"x24"

Brand: Quazite

Catalog ID: PG1324BA24

Quazite® ANSI/SCTE 77 certified enclosure boxes, feature a high quality polymer concrete construction in a multitude of sizes and depths allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant
  • Standard sizes are UL certified
  • ANSI/SCTE77 certified
  • Multiple styles and sizes available

General

Catalog Number

PG1324BA24

EU RoHS Indicator

No

Insulated?

No

Load Rating (ANSI Tier)

T22

Material

Polymer Concrete

Type

Below Ground Boxes

UPC

662037175856

Dimensions

Dimensions

24 in x 13 in x 24 in

Height

24 in

Length

24 in

Weight

53.55 lb

Width

13 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

EU RoHS Indicator

No

Force Related

Load Rating (ANSI Tier)

T22