
Brand: Quazite
Catalog ID: PG2424DA24
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
PG2424DA24
EU RoHS Indicator
No
Insulated?
No
Load Rating (ANSI Tier)
T22
Material
Polymer Concrete
Type
Below Ground Boxes
UPC
662037130497
Dimensions
24 in x 24 in x 24 in
Height
24 in
Length
24 in
Weight
173.25 lb
Width
24 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Load Rating (ANSI Tier)
T22