HUBBELL POWER SYSTEMS
BRACKET FOR STAINLESS STEEL BANDING with 5/8" x 2" STUD
Image of CHDBB1511H BRACKET FOR STAINLESS STEEL BANDING with 5/8" x 2" STUD
Image of CHDBB1511H BRACKET FOR STAINLESS STEEL BANDING with 5/8" x 2" STUD
play
HUBBELLĀ® CHANCEĀ® Stainless Steel Banding

BRACKET FOR STAINLESS STEEL BANDING with 5/8" x 2" STUD

Brand: Chance

Catalog ID: CHDBB1511H

All-purpose bracket with 5/8" mounting stud for all widths (1/2" through 1-1/4") of stainless steel banding. Fastens to pole with two bands.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Bracket material: Aluminum
  • Hardware: 5/8" x 2" standard bolt with single-coil lockwasherand hex nut

General

Bandwidth

3/4 in

Catalog Number

CHDBB1511H

EU RoHS Indicator

Product Type

Bracket

Type

Banding Components

UPC

096359508748

Dimensions

Dimensions

5.250 in x 1.500 in x 2.750 in

Distance From Pole

N/A

Height

2.75 in

Length

5.25 in

Weight

0.75 lb

Width

1.5 in

Certifications And Compliance

EU RoHS Indicator

Operational

Bandwidth

3/4 in

Logistics

Carton Quantity

50