Brand: Chance
Catalog ID: 2157
The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.
Catalog Number
2157
Coating
Galvanized, ASTM A-153
Material
Steel
Type
Extensions
UPC
096359069669
Dimensions
10.500 in x 3.000 in x 2.000 in
Distance From Pole
N/A
Height
2 in
Length
10.5 in
Weight
3.51 lb
Width
3 in
Buy America(n) Qualified
RUS Listed Reference
cs - Bracket, pole top pin
Pallet Quantity
600