HUBBELL POWER SYSTEMS
Image of 9183 BRACKET, POST INSULATOR

BRACKET, POST INSULATOR

Brand: Chance

Catalog ID: 9183

Uni-Brackets are a low-cost method of mounting three post-type insulators atop a pole, completely eliminating the crossarm. The brackets requires two 3 /4" bolts for attachment. The top hole is slotted, 11/16" x 2 1/4". Uni-Brackets fit poles having a pole diameter from 6" to 8 1 /2".

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Insulator mounting positions have 11/16" holes for 5/8" dia. insulator studs
  • Galvanized steel per ASTM A-153

General

Catalog Number

9183

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Style

Pole Top & Side Mount

Type

Bracket

UPC

096359076230

Dimensions

Distance From Pole

N/A

Weight

20.58 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

60