
Brand: Chance
Catalog ID: C5M19
Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.
Catalog Number
C5M19
EU RoHS Indicator
No
Material
6061-T6 Aluminum
Type
Banded Pole Mount Bracket
UPC
096359244066
Distance From Pole
9 in
Weight
0.98 lb
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No