HUBBELL POWER SYSTEMS
Image of TT153424 Bronze Bolted Angled Tee
*Representative image
Image of TT153424 Bronze Bolted Angled Tee
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
+2
Image of TT153424 Bronze Bolted Angled Tee

Bronze Bolted Angled Tee

Brand: ANDERSON

Catalog ID: TT153424

Bolted alloy tee for connecting copper tubing main to copper tubing tap at 15 degrees. Clamping bolts have hexstops for one-wrench installation; Tubing Main IPS: 3-1/2, Tubing Tap IPS: 1-1/4; Material: Castings- bronze alloy, Hardware- silicon bronze or stainless steel.

  • Tee for connecting Copper Tubing main to Copper Tubing tap at 15 degrees
  • Clamping bolts have hex-stops for one-wrench installation

General

Catalog Number

TT153424

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Product Type

1 Tube to 1 Tube

Type

Tee, Bolted

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

21.1 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Copper Bus

Configuration

Number of Ground Braid Lug Holes

0