
Brand: ANDERSON
Catalog ID: TT2152412
Catalog Number
TT2152412
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Type
Tee, Bolted
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
17.052 lb
Maximum Current Rating Amps Continuous
0
Conductor Type
Copper Bus
Number of Ground Braid Lug Holes
0
Carton Quantity
3