
Brand: ANDERSON
Catalog ID: TT2153012
Bronze alloy angle tee for connecting copper tubing main to two copper tubing taps at 15 degrees from perpendicular. Clamping bolts have hex-stops for one-wrench installation; Tubing Main IPS: 3, Tubing Tap IPS: 1-1/4; Material: Castings- bronze alloy, Hardware- silicon bronze or stainless steel.
Catalog Number
TT2153012
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Type
Tee, Bolted
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
19.11 lb
Maximum Current Rating Amps Continuous
0
Conductor Type
Copper Bus
Number of Ground Braid Lug Holes
0