
Brand: ANDERSON
Catalog ID: TLD89
Catalog Number
TLD89
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Standard
Number of Ground Braid Lug Holes
0
Type
Tap Lug
UPC
096359331506
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Dimensions
3.438 in x 3.563 in x 1.75 in
Height
1.75 in
Length
3.438 in
Length - Coupling
0 in
Length Before Compression
0 in
Thickness - Mounting Pad Maximum
0.25 in
Weight
1.838 lb
Width
3.563 in
Maximum Current Rating Amps Continuous
0
Conductor Diameter - Maximum
1.152 in
Conductor Diameter - Minimum
0.365 in
Conductor Diameter Range
0.365 - 1.152
Conductor Type
Copper
Number of Ground Braid Lug Holes
0
Pallet Quantity
672