HUBBELL POWER SYSTEMS
Image of TLD89L Bronze Bolted Tap Lug Terminal

Bronze Bolted Tap Lug Terminal

Brand: ANDERSON

Catalog ID: TLD89L

Bronze alloy terminal for connecting one or two copper cables directly to a flat copper pad. Recommended for power or grounding applications. Material: Castings-Bronze alloy, Eyebolt-High strength bronze, Hardware-Stainless steel; For copper cable connection to aluminum bus bar, specify tin-plated terminal with Belleville spring washer by adding suffix TPBW to catalog number.

  • "Recommended for power or grounding applications
  • can be tandem mounted side by side on NEMA 1-3/4” hole centers drilled for 1/2” bolts
  • Tin plating will be supplied
  • For copper cable connection to aluminum bus bar, specify tin-plated terminal with Belleville spring washer by adding suffix TPBW to catalog number, Example: TLD89LTPBW"

General

Catalog Number

TLD89L

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Material Type

Standard

Number of Ground Braid Lug Holes

0

Type

Tap Lug

UPC

096359331513

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Dimensions

3.438 in x 1.75 in x 3.563 in

Height

3.563 in

Length

3.438 in

Length - Coupling

0 in

Length Before Compression

0 in

Thickness - Mounting Pad Maximum

0.75 in

Weight

1.93 lb

Width

1.75 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Diameter - Maximum

1.152 in

Conductor Diameter - Minimum

0.365 in

Conductor Diameter Range

0.365 - 1.152

Conductor Type

Copper

Configuration

Number of Ground Braid Lug Holes

0