Brand: ANDERSON
Catalog ID: TLD92L
Bronze alloy terminal for connecting one or two copper cables directly to a flat copper pad. Recommended for power or grounding applications. Material: Castings-Bronze alloy, Eyebolt-High strength bronze, Hardware-Stainless steel; For copper cable connection to aluminum bus bar, specify tin-plated terminal with Belleville spring washer by adding suffix TPBW to catalog number.
Catalog Number
TLD92L
EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Number of Ground Braid Lug Holes
0
Type
Tap Lug
UPC
096359331551
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Thickness - Mounting Pad Maximum
0.75 in
Weight
2.94 lb
Maximum Current Rating Amps Continuous
0
Conductor Diameter - Maximum
1.412 in
Conductor Diameter - Minimum
1.152 in
Conductor Diameter Range
1.152 - 1.412
Conductor Type
Copper
Buy America(n) Qualified
Contact Manufacturer