
Brand: ANDERSON
Catalog ID: TLS32
Bronze alloy terminal for connecting a copper cable directly to a flat copper pad. Recommended for power or grounding applications. Material: Castings-Bronze alloy, Eyebolt-High strength bronze, Hardware-Stainless steel; For copper cable connection to aluminum bus bar, specify tin-plated terminal with Belleville spring washer by adding suffix TPBW to catalog number.
Catalog Number
TLS32
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Standard
Number of Ground Braid Lug Holes
0
Type
Tap Lug
UPC
096359331636
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Dimensions
1.5 in x 3.75 in x 1.125 in
Height
1.125 in
Length
1.5 in
Length - Coupling
0 in
Length Before Compression
0 in
Thickness - Mounting Pad Maximum
0.25 in
Weight
0.294 lb
Width
3.75 in
Maximum Current Rating Amps Continuous
0
Conductor Diameter - Maximum
0.419 in
Conductor Diameter - Minimum
0.128 in
Conductor Diameter Range
0.128 - 0.419
Conductor Type
Copper
Number of Ground Braid Lug Holes
0
Carton Quantity
100
Pallet Quantity
4800