
Brand: ANDERSON
Catalog ID: TLS42L
Catalog Number
TLS42L
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Standard
Number of Ground Braid Lug Holes
0
Type
Tap Lug
UPC
096359331735
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Dimensions
1.5 in x 2.625 in x 1.25 in
Height
1.25 in
Length
1.5 in
Length - Coupling
0 in
Length Before Compression
0 in
Thickness - Mounting Pad Maximum
0.75 in
Weight
0.392 lb
Width
2.625 in
Maximum Current Rating Amps Continuous
0
Conductor Diameter - Maximum
0.575 in
Conductor Diameter - Minimum
0.162 in
Conductor Diameter Range
0.162 - 0.575
Conductor Type
Copper
Number of Ground Braid Lug Holes
0
Pallet Quantity
3840