HUBBELL POWER SYSTEMS
Image of TLS42TP Bronze Bolted Tap Lug Terminal
Buy America(n) Qualified

Bronze Bolted Tap Lug Terminal

Brand: ANDERSON

Catalog ID: TLS42TP

Bronze alloy terminal for connecting a copper cable directly to a flat copper pad. Recommended for power or grounding applications. Material: Castings-Bronze alloy, Eyebolt-High strength bronze, Hardware-Stainless steel; For copper cable connection to aluminum bus bar, specify tin-plated terminal with Belleville spring washer by adding suffix TPBW to catalog number.

  • "Recommended for power or grounding applications
  • Tin plating will be supplied"

General

Catalog Number

TLS42TP

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Material Type

Standard

Number of Ground Braid Lug Holes

0

Type

Tap Lug

UPC

096359331766

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Dimensions

1.5 in x 2.625 in x 1.25 in

Height

1.25 in

Length

1.5 in

Length - Coupling

0 in

Length Before Compression

0 in

Thickness - Mounting Pad Maximum

0.25 in

Weight

0.392 lb

Width

2.625 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Diameter - Maximum

0.575 in

Conductor Diameter - Minimum

0.162 in

Conductor Diameter Range

0.162 - 0.575

Conductor Type

Copper

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Configuration

Number of Ground Braid Lug Holes

0

Logistics

Carton Quantity

80

Pallet Quantity

3840