


Brand: ANDERSON
Catalog ID: TLS52
Catalog Number
TLS52
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Standard
Number of Ground Braid Lug Holes
0
Type
Tap Lug
UPC
096359331773
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Dimensions
1.688 in x 2.75 in x 1.313 in
Height
1.313 in
Length
1.688 in
Length - Coupling
0 in
Length Before Compression
0 in
Thickness - Mounting Pad Maximum
0.25 in
Weight
0.441 lb
Width
2.75 in
Maximum Current Rating Amps Continuous
0
Conductor Diameter - Maximum
0.681 in
Conductor Diameter - Minimum
0.258 in
Conductor Diameter Range
0.258 - 0.681
Conductor Type
Copper
Number of Ground Braid Lug Holes
0