
Brand: EMC
Catalog ID: EM-2371
Bronze Vise Type Connector with tongue & groove type alignment channels to keep the two halves of the clamp aligned with each other. UL Listed
Catalog Number
EM-2371
Material
Silicon Bronze
Dimensions
0.754 in x 0.650 in x 1.099 in
Height
1.099 in
Length
0.754 in
Weight
0.097 lb
Width
0.65 in
Conductor Size
#6 AWG to #10 or #12 AWG