HUBBELL POWER SYSTEMS
Image of EM-2374 Bronze Vise Connector

Bronze Vise Connector

Brand: EMC

Catalog ID: EM-2374

Used for attaching a solid or stranded #4 AWG through #8 AWG wire to a #4 AWG conductor run

Bronze Vise Type Connector with tongue & groove type alignment channels to keep the two halves of the clamp aligned with each other.

"Tongue and Groove" alignment channels

General

Catalog Number

EM-2374

Material

Silicon Bronze

Dimensions

Dimensions

.780 in x .850 in x 1.500 in

Height

1.5 in

Length

.780 in

Weight

0.168 lb

Width

.850 in

Conductor Related

Conductor Size

#4–#8 AWG to #4 AWG conductor run