HUBBELL POWER SYSTEMS
Image of PSC2080562 BUCKLE for 1-1/4in STAINLESS STEEL BANDING

BUCKLE for 1-1/4in STAINLESS STEEL BANDING

Brand: Chance

Catalog ID: PSC2080562

Buckle secures 1-1/4" banding as a no-drill method of attaching components to poles of any material or shape.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Buckle material: 304 stainless steel
  • Supports single or double band applications

General

Bandwidth

1-1/4 in

Catalog Number

PSC2080562

Material

Stainless Steel

Style

Regular Duty

Type

Banding Components

UPC

096359690924

Dimensions

Weight

0.14 lb

Operational

Bandwidth

1-1/4 in

Logistics

Carton Quantity

25