HUBBELL POWER SYSTEMS
Image of BLVG7 Bundling Link

Bundling Link

Brand: ANDERSON

Catalog ID: BLVG7

Type BLV yoke assemblies are used to vertically bundle conductors on new or rebuilt lines. Consequently, information as to conductor size, conductor spacing, ultimate strengths, and existing clamp details must be given at time of ordering. BLV yoke assemblies are designed for use with Fargo® HCSA suspension clamps. The HPS Bundling Links Vertical (BLV) yoke assembly are used for vertical bundling Fargo® Helical Cushion Suspension-clamp Assembly (HCSA) suspension clamps. The BLV is a yoke assembly that includes two forged steel eye-eye links, hex bolt, flat washer, lock washer, hex nut, and stainless steel cotter key. For use with conductor range 1.209 - 1.355 inches.

Type BLV yoke assemblies are used to vertically bundle conductors on new or rebuilt lines. Consequently, information as to conductor size, conductor spacing, ultimate strengths, and existing clamp details must be given at time of ordering. BLV yoke assemblies are designed for use with Fargo® HCSA suspension clamps. The HPS Bundling Links Vertical (BLV) yoke assembly are used for vertical bundling Fargo® Helical Cushion Suspension-clamp Assembly (HCSA) suspension clamps. The BLV is a yoke assembly that includes two forged steel eye-eye links, hex bolt, flat washer, lock washer, hex nut, and stainless steel cotter key. For use with conductor range 1.209 - 1.355 inches.

The HPS Bundling Links Vertical (BLV) yoke assembly are used for vertical bundling Fargo® Helical Cushion Suspension-clamp Assembly (HCSA) suspension clamps. The BLV is a yoke assembly that includes two forged steel eye-eye links, hex bolt, flat washer, lock washer, hex nut, and stainless steel cotter key. For use with conductor range 1.209 - 1.355 inches.

General

Catalog Number

BLVG7

UPC

096359724124

Logistics

Pallet Quantity

70