
Brand: Chance
Catalog ID: C5540001
The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.
Catalog Number
C5540001
Coating
Galvanized Rod, Copper Plate
EU RoHS Indicator
Material
Ductile Iron, ASTM A-536
Style
Electric Company
Type
Cable Route Marker
UPC
096359023029
Distance From Pole
N/A
Length
17 in
Weight
3.04 lb
EU RoHS Indicator
RUS Listed Reference
hx - Cable route marker
Pallet Quantity
160