HUBBELL POWER SYSTEMS
Image of G3369 Bus Bar Ground Clamp, Type I-Class A-Grade 5, 4.5" Jaw Opening
Image of G3369 Bus Bar Ground Clamp, Type I-Class A-Grade 5, 4.5" Jaw Opening
Buy America(n) Qualified

Bus Bar Ground Clamp, Type I-Class A-Grade 5, 4.5" Jaw Opening

Brand: Chance Lineman Tools & Equipment

Catalog ID: G3369

Bus Bar Ground Clamp, Type I-Class A-Grade 5, 4.5" Jaw Opening

  • Bus-Bar Ground Clamp
  • Continuous Current 400A
  • Fault Current 43kA for 15 cycles or 30kA for 30 cycles
  • Main Line Range Max. 4" x 4" square, 4.5" O.D. Bus
  • Main Line Range Min. 4/0 Str. CU (0.500")
  • Jumper Range Max. 4/0 Grd. Cable
  • Jumper Range Min. #2 Grd. Cable
  • ASTM Type I, Class A, Grade 5
  • Jaws Smooth
  • Ferrule Plain-Plug

Product details

General

Catalog Number

G3369

Eye Screw/T-Handle Installation Torque (in-lb)

300 in-lb

Ferrule Installation Torque (in-lb)

N/A

Handle Type

Eyescrew

Jaw Type

Smooth Jaws

Material

Aluminum

Terminal Connection Type

Pressure

Thread Type

Plain Plug

Torque Rating

300 in-lbs

UPC

096359038191

Dimensions

Jaw Opening Size - Maximum

4.5 in

Jaw Opening Size - Minimum

.368 in

Weight

5.145 lb

Electrical Ratings

Current Rating

400 A

Fault Current - 15 Cycles

43000 A

Fault Current - 30 Cycles

30000 A

Grounding Wire Capacity Maximum

4/0 Cable w/ Plain Terminal

Grounding Wire Capacity Minimum

#2 Cable w/ Plain Terminal

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Fault Current - ASTM Grade

Grade 5

Logistics

Carton Quantity

3

Pallet Quantity

90

Resources and downloads

Specifications

Sales Drawings