HUBBELL POWER SYSTEMS
Image of T6000844 Bus Bar Ground Clamp with Rated Stud, 5H
Image of T6000844 Bus Bar Ground Clamp with Rated Stud, 5H

Bus Bar Ground Clamp with Rated Stud, 5H

Brand: CHANCE Lineman Grade Tools

Catalog ID: T6000844

5H Bus Bar Ground Clamp with 8.5" x .75" dia. rated stud

  • Grade 5H Rated
  • Rated 47kA with X/R = 30
  • First cycle current peak = 127 kA
  • Last cycle current peak = 70 kA
  • Test duration = 15 cycles

Product details

General

Catalog Number

T6000844

EU RoHS Indicator

No

Eye Screw/T-Handle Installation Torque (in-lb)

300 in-lb

Ferrule Installation Torque (in-lb)

N/A

Jaw Type

Smooth Jaws

Thread Type

Rated Stud

Torque Rating

300 in-lbs

UPC

096359061199

Dimensions

Jaw Opening Size - Maximum

6.625 in

Jaw Opening Size - Minimum

3.5 in

Weight

7.6 lb

Electrical Ratings

Current Rating

400 A

Fault Current - 15 Cycles

47000 A

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Fault Current - ASTM Grade

Grade 5H

Logistics

Carton Quantity

2

Resources and downloads