HUBBELL POWER SYSTEMS
Image of PSCT6000844001 Bus Bar Ground Clamp with Rated Stud, Type I-Class A-Grade 7H, 6.625" Jaw Opening
Image of PSCT6000844001 Bus Bar Ground Clamp with Rated Stud, Type I-Class A-Grade 7H, 6.625" Jaw Opening

Bus Bar Ground Clamp with Rated Stud, Type I-Class A-Grade 7H, 6.625" Jaw Opening

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSCT6000844001

Bus Bar Ground Clamp with Rated Stud, Type I-Class A-Grade 7H, 6.625" Jaw Opening

  • Bus-Bar Ground Clamp
  • Continuous Current 400A
  • Fault Current 68kA for 15 cycles X/R=30
  • Main Line Range Max. 6-5/8" O.D. Bus
  • Main Line Range Min. 3-1/2" O.D. Bus
  • Rated 8.5" x 0.75" Stud
  • ASTM Type I, Class A, Grade 7H
  • Jaws Smooth
  • Rated Stud

Product details

General

Catalog Number

PSCT6000844001

Eye Screw/T-Handle Installation Torque (in-lb)

300 in-lb

Ferrule Installation Torque (in-lb)

N/A

Jaw Type

Smooth Jaws

Material

Aluminum

Thread Type

Rated Stud

Torque Rating

300 in-lbs

UPC

096359599623

Dimensions

Jaw Opening Size - Maximum

6.625 in

Jaw Opening Size - Minimum

3.5 in

Weight

7.8 lb

Electrical Ratings

Current Rating

400 A

Fault Current - 15 Cycles

68000 A

Certifications And Compliance

Fault Current - ASTM Grade

7H

Logistics

Pallet Quantity

24