
Brand: ANDERSON
Catalog ID: AURFH203
Aluminum alloy expansion bus support for aluminum schedule 80 EHIPS tubing. Clamping bolts have hex stops for one wrench installation. Cap screws are supplied for upright mounting. Contact sealant is recommended.
Catalog Number
AURFH203
Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Material - Mounting Hardware
Galvanized Steel
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Type
Tube to Insulator
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Bolt Circle
3 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
11 lb
Width - Pad
3 in
Maximum Current Rating Amps Continuous
0
Conductor Type
Aluminum Bus
Number of Ground Braid Lug Holes
0