HUBBELL POWER SYSTEMS
Image of ATSF103 Bus Support, Aluminum Bolted
*Representative image
Image of ATSF103 Bus Support, Aluminum Bolted
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play

Bus Support, Aluminum Bolted

Brand: ANDERSON

Catalog ID: ATSF103

Aluminum alloy, slip fit bus support for aluminum tubing. The adjustable base slots permit rotation up to 90 degrees for alignment.

  • Bus Support, Aluminum Bolted, Slip-Fit, 1 IPS/EHIPS Tube to Insulator, 3 in BC
  • Four Galv-Steel HH Bolts, lock washers and flat washers provided to mount to insulator cap.

General

Catalog Number

ATSF103

Material

Aluminum

Material - Mounting Hardware

Galvanized Steel

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Product Type

Slip-Fit

Type

Tube to Insulator

UPC

096359287452

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Bolt Circle

3 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

1.47 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Configuration

Number of Ground Braid Lug Holes

0