HUBBELL POWER SYSTEMS
Image of ADCS2005 Bus Support, Aluminum Bolted
Image of ADCS2005 Bus Support, Aluminum Bolted
play
play
Buy America(n) Qualified

Bus Support, Aluminum Bolted

Brand: ANDERSON

Catalog ID: ADCS2005

Bolted aluminum alloy bus support for two parallel aluminum cables or tubes to insulator.

Bolted aluminum alloy bus support for two parallel aluminum cables or tubes to insulator.

  • Cable Diameter Range: 1.314 - 1.632 inches
  • Conductor Ranges: 1300 - 2000 MCM AAC and 1272 - 1780 MCM ACSR
  • Bolt Circle Diameter - 5 inch
  • Material: Castings - 356-T6 aluminum alloy, Clamping Hardware - aluminum alloy
  • Clamping bolts have hex-stops for one-wrench installation
  • Provided with four galvanized steel HH bolts, lock washers and flat washers to mount to insulator cap.
  • Cap screws are supplied for upright mounting.
  • Normally the ADCS is installed to the cap of the insulator. To install to the base of the insulator, add suffix "B" to the catalog number.

Product details

General

Catalog Number

ADCS2005

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material - Mounting Hardware

Galvanized Steel

Number of Ground Braid Lug Holes

0

Type

Bus Support, Cable or Tube to Insulator

UPC

096359280798

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Bolt Circle

5 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

6.076 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Grackle-1192.5-54/19;ACSR-Bittern-1272-45/7;ACSR-Pheasant-1272-54/19;ACSR-Dipper-1351.5-45/7;ACSR-Martin-1351.5-54/19;ACSR-Bobolink-1431-45/7;ACSR-Plover-1431-54/19;ACSR-Nuthatch-1510.5-45/7;ACSR-Parrot-1510.5-54/19;ACSR-Lapwing-1590-45/7;ACSR-Falcon-1590-54/19;ACSR-Chukar-1780-84/19;AAC-Columbine-1351.5-61;AAC-Carnation-1431-61;AAC-Gladiolus-1510.5-61;AAC-Coreopsis-1590-61;AAC-Cowslip-2000-91

Conductor Diameter - Maximum

1.632 in

Conductor Diameter - Minimum

1.314 in

Conductor Diameter Range

1.314 - 1.632

Conductor Type

  • AAC
  • ACSR

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

162

Resources and downloads

Media

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship