
Brand: ANDERSON
Catalog ID: ADCS2505
Bolted aluminum alloy bus support for two parallel aluminum cables or tubes to insulator.
Catalog Number
ADCS2505
EU RoHS Indicator
No
Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Material - Mounting Hardware
Galvanized Steel
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Type
Bus Support, Cable or Tube to Insulator
UPC
096359280811
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Bolt Circle
5 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
6.958 lb
Maximum Current Rating Amps Continuous
0
Conductor Compatibility
ACSR-Bluebird-2156-84/19;ACSR-Kiwi-2167-72/7;ACSR-Thrasher-2312-76/19;AAC-Cowslip-2000-91;AAC-Sagebrush-2250-91;AAC-Lupine-2500-91
Conductor Diameter - Maximum
1.825 in
Conductor Diameter - Minimum
1.63 in
Conductor Diameter Range
1.63 - 1.825
Conductor Type
EU RoHS Indicator
No
Number of Ground Braid Lug Holes
0
Pallet Quantity
216