



Brand: ANDERSON
Catalog ID: ACS163
Catalog Number
ACS163
Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Material - Mounting Hardware
Galvanized Steel
Material Type
Standard
Number of Ground Braid Lug Holes
0
Type
Bus Support, Cable to Insulator
UPC
096359280415
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Bolt Circle
3 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
3.038 lb
Maximum Current Rating Amps Continuous
0
Conductor Compatibility
ACSR-Finch-1113-54/19;ACSR-Bunting-1192.5-45/7;ACSR-Grackle-1192.5-54/19;ACSR-Bittern-1272-45/7;ACSR-Pheasant-1272-54/19;ACSR-Dipper-1351.5-45/7;ACSR-Martin-1351.5-54/19;ACSR-Bobolink-1431-45/7;ACSR-Plover-1431-54/19;ACSR-Nuthatch-1510.5-45/7;ACSR-Parrot-1510.5-54/19;ACSR-Lapwing-1590-45/7;ACSR-Falcon-1590-54/19;ACSR-Chukar-1780-84/19;AAC-Narcissus-1272-61;AAC-Columbine-1351.5-61;AAC-Carnation-1431-61;AAC-Gladiolus-1510.5-61;AAC-Coreopsis-1590-61;AAC-Cowslip-2000-91
Conductor Diameter - Maximum
1.632 in
Conductor Diameter - Minimum
1.289 in
Conductor Diameter Range
1.289 - 1.632
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Number of Ground Braid Lug Holes
0