HUBBELL POWER SYSTEMS
Image of ACS165 Bus Support, Aluminum Bolted

Bus Support, Aluminum Bolted

Brand: ANDERSON

Catalog ID: ACS165

Aluminum alloy bus support for aluminum cable to insulator.

Aluminum alloy bus support for aluminum cable to insulator.

  • Conductor Range: 1250 - 2000 MCM AAC and 1113 - 1780 ACSR
  • Cable Diameter Ranges: Small Groove - 1.289 -1.379 inches and Large Groove - 1.345 - 1.632 inches
  • Bolt Circle Diameter - 5 inch
  • Material: Castings - 356-T6 aluminum alloy, Clamping Hardware - aluminum alloy
  • Clamping bolts have hex-stops for one-wrench installation
  • Provided with four galvanized steel HH bolts, lock washers and flat washers to mount to insulator cap.
  • Cap screws are supplied for upright mounting.

General

Catalog Number

ACS165

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material - Mounting Hardware

Galvanized Steel

Material Type

Standard

Number of Ground Braid Lug Holes

0

Type

Bus Support, Cable to Insulator

UPC

096359280439

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Bolt Circle

5 in

Diameter - Inside

0 in

Dimensions

4.5 in x 3.563 in x 1.813 in

Height

1.813 in

Length

4.5 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

4.083 lb

Width

3.563 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Finch-1113-54/19;ACSR-Bunting-1192.5-45/7;ACSR-Grackle-1192.5-54/19;ACSR-Bittern-1272-45/7;ACSR-Pheasant-1272-54/19;ACSR-Dipper-1351.5-45/7;ACSR-Martin-1351.5-54/19;ACSR-Bobolink-1431-45/7;ACSR-Plover-1431-54/19;ACSR-Nuthatch-1510.5-45/7;ACSR-Parrot-1510.5-54/19;ACSR-Lapwing-1590-45/7;ACSR-Falcon-1590-54/19;ACSR-Chukar-1780-84/19;AAC-Narcissus-1272-61;AAC-Columbine-1351.5-61;AAC-Carnation-1431-61;AAC-Gladiolus-1510.5-61;AAC-Coreopsis-1590-61;AAC-Cowslip-2000-91

Conductor Diameter - Maximum

1.632 in

Conductor Diameter - Minimum

1.289 in

Conductor Diameter Range

1.289 - 1.632

Conductor Type

  • AAC
  • ACSR

Configuration

Number of Ground Braid Lug Holes

0

Logistics

Pallet Quantity

252