HUBBELL POWER SYSTEMS
Image of ACS65 Bus Support, Aluminum Bolted

Bus Support, Aluminum Bolted

Brand: ANDERSON

Catalog ID: ACS65

Aluminum alloy bus support for aluminum cable to insulator.

Aluminum alloy bus support for aluminum cable to insulator.

  • Conductor Range: #4 - 250 MCM AAC and #4 - 4/0 ACSR
  • Cable Diameter Ranges: Small Groove - 0.232 - 0.500 inches and Large Groove - 0.500 - 0.575 inches
  • Bolt Circle Diameter - 5 inch
  • Material: Castings - 356-T6 aluminum alloy, Clamping Hardware - aluminum alloy
  • Clamping bolts have hex-stops for one-wrench installation
  • Provided with four galvanized steel HH bolts, lock washers and flat washers to mount to insulator cap.
  • Cap screws are supplied for upright mounting.

General

Catalog Number

ACS65

EU RoHS Indicator

No

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material - Mounting Hardware

Galvanized Steel

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Type

Bus Support, Cable to Insulator

UPC

096359280491

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Bolt Circle

5 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

2.744 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19

Conductor Diameter - Maximum

0.575 in

Conductor Diameter - Minimum

0.232 in

Conductor Diameter Range

0.232 - 0.575

Conductor Type

  • AAC
  • ACSR

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Number of Ground Braid Lug Holes

0