HUBBELL POWER SYSTEMS
Image of UP103 Bus Support, Bronze Bolted Horizontal
*Representative image
Image of UP103 Bus Support, Bronze Bolted Horizontal
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play

Bus Support, Bronze Bolted Horizontal

Brand: ANDERSON

Catalog ID: UP103

Bronze alloy bus support for copper tubing. Slip-free or rigid clamping can be obtained by rotating cap 180 degrees. Static eliminator springs are standard. Cap screws are supplied for upright mounting. Material: castings - bronze alloy, clamping hardware - silicon bronze or stainless steel, mounting hardware - galvanized steel, spring - stainless steel.

  • Slip free or rigid clamping can be obtained by rotating cap 180 degrees
  • cap screws are supplied for upright mounting

General

Catalog Number

UP103

Material

Bronze

Material - Clamping Hardware

Silicon Bronze

Material - Mounting Hardware

Galvanized Steel

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Product Type

Slip-Fit

Type

Tube to Insulator

UPC

096359333524

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Bolt Circle

3 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

3.724 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Copper Bus

Configuration

Number of Ground Braid Lug Holes

0

Logistics

Pallet Quantity

336