
Brand: ANDERSON
Catalog ID: CDSB753
Catalog Number
CDSB753
EU RoHS Indicator
Material
Bronze
Material - Clamping Hardware
Silicon Bronze
Material - Mounting Hardware
Galvanized Steel
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Type
Bus Support, Cable or Tube to Insulator
UPC
096359298281
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Bolt Circle
3 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
7.644 lb
Maximum Current Rating Amps Continuous
0
Conductor Diameter - Maximum
0.998 in
Conductor Diameter - Minimum
0.853 in
Conductor Diameter Range
0.853 - 0.998
Conductor Type
Copper
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Number of Ground Braid Lug Holes
0