
Brand: ANDERSON
Catalog ID: CSSB1003
Catalog Number
CSSB1003
EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Silicon Bronze
Material - Mounting Hardware
Galvanized Steel
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Type
Bus Support, Cable or Tube to Insulator
UPC
096359299394
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Bolt Circle
3 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
4.018 lb
Maximum Current Rating Amps Continuous
0
Conductor Diameter - Maximum
1.152 in
Conductor Diameter - Minimum
1.031 in
Conductor Diameter Range
1.031 - 1.152
Conductor Type
Copper
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Number of Ground Braid Lug Holes
0