
Brand: ANDERSON
Catalog ID: CSSB1503
Heavy duty, bronze alloy bus support for two copper cables or tubes. Cap screws are supplied for upright mounting. Material: Castings - bronze alloy, Clamping hardware - silicon bronze or stainless steel, Mounting hardware - galvanized steel.
Catalog Number
CSSB1503
EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Silicon Bronze
Material - Mounting Hardware
Galvanized Steel
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Type
Bus Support, Cable or Tube to Insulator
UPC
096359299417
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Bolt Circle
3 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
6.272 lb
Maximum Current Rating Amps Continuous
0
Conductor Diameter - Maximum
1.412 in
Conductor Diameter - Minimum
1.288 in
Conductor Diameter Range
1.288 - 1.412
Conductor Type
Copper
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Number of Ground Braid Lug Holes
0