


Brand: ANDERSON
Catalog ID: CSSB1505
Catalog Number
CSSB1505
Material
Bronze
Material - Clamping Hardware
Silicon Bronze
Material - Mounting Hardware
Galvanized Steel
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Product Type
Heavy Duty
Type
Bus Support, Cable or Tube to Insulator
UPC
096359349846
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Bolt Circle
5 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
6.566 lb
Maximum Current Rating Amps Continuous
0
Conductor Diameter - Maximum
1.412 in
Conductor Diameter - Minimum
1.288 in
Conductor Diameter Range
1.288 - 1.412
Conductor Type
Copper
Number of Ground Braid Lug Holes
0