HUBBELL POWER SYSTEMS
Image of BHX405T Bus Support, Bronze Bolted

Bus Support, Bronze Bolted

Brand: ANDERSON

Catalog ID: BHX405T

Bronze alloy bus support for copper flat bar. Cap screws are supplied for upright mounting.

Bronze alloy bus support for copper flat bar. Cap screws are supplied for upright mounting.

  • Horizontal 4 in Flat Copper Bar to Insulator, 5 in BC
  • Replace the 'T' with the bar thickness
  • Four Galv-Steel HH Bolts, lock washers and flat washers provided to mount to insulator cap
  • Material: Casting - bronze alloy, Clamping hardware - silicone bronze or stainless steel, Mounting hardware - glavanized steel

General

Catalog Number

BHX405T

Material

Bronze

Material - Clamping Hardware

Silicon Bronze

Material - Mounting Hardware

Galvanized Steel

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Type

Bus Support, Flat Bar to Insulator

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Bolt Circle

5 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

10.5 lb

Width - Flat Bar

4 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Copper Bar

Configuration

Number of Ground Braid Lug Holes

0